JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
When the switch disables (either by de-asserting EN or SNS, triggering thermal shutdown, or losing power), the reverse current blocking (RCB) feature of the device engages within tRCB, typically 10 μs. After the RCB engages, the reverse current from the OUT pin to the IN pin is limited to IRCB,IN, typically 0.01 μA.