JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
A capacitor to GND on the CT pin sets the slew rate for VOUT. An appropriate capacitance value must be placed on CT such that the IMAX and IPLS specifications of the device are not violated. The capacitor to GND on the CT pin must be rated for 25 V or higher. Equation 4 shows an approximate formula for the relationship between CT (except for CT = open) and the slew rate for any VBIAS.
where
Rise time can be calculated by multiplying the input voltage (typically 10% to 90%) by the slew rate. Table 9-1 contains rise time values measured on a typical device.
CTx (pF) | RISE TIME (µs) 10% – 90%, CL = 0.1 µF,
VBIAS = 2.5 V to 5.7 V, RL =
10-Ω LOAD. TYPICAL VALUES AT 25°C, 25-V X7R 10% CERAMIC CAP | |||||
---|---|---|---|---|---|---|
5 V | 3.3 V | 1.8 V | 1.5 V | 1.2 V | 0.7 V | |
Open | 140 | 98 | 62 | 54 | 46 | 32 |
220 | 444 | 301 | 175 | 150 | 124 | 81 |
470 | 767 | 518 | 299 | 255 | 210 | 133 |
1000 | 1492 | 994 | 562 | 474 | 387 | 245 |
2200 | 3105 | 2050 | 1151 | 961 | 787 | 490 |
4700 | 6420 | 4246 | 2365 | 1980 | 1612 | 998 |
10000 | 14059 | 9339 | 5183 | 4331 | 3533 | 2197 |