JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
Device | Quick Output Discharge | Reverse Current Blocking | Package (Pin) | Body Size | Pin Pitch |
---|---|---|---|---|---|
TPS22954-Q1 | Yes | No | DQC (10) | 2.00 mm × 3.00 mm | 0.5 mm |
TPS22953-Q1 | No | Yes | DQC (10) | 2.00 mm × 3.00 mm | 0.5 mm |