JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
The falling edge of the SNS pin below VIL,SNS is considered a fault case and causes the load switch to be disabled for tRESTART (typically 2 ms). The SNS pin can be driven by an MCU to manually reset the load switch. After the tRESTART time, the switch is automatically re-enabled as long as EN is still above VIH,EN, even is SNS is held low. The PG pin stays low until the switch is re-enabled and the SNS pin rises above VIH,SNS. See Figure 9-4.
If the SNS pin is brought above VIH,SNS within the tRESTART time, the switch still waits to re-enable. The PG pin also stays low until tBLANK after switch is re-enabled. In this case, PG indicates when the switch is enabled and capable of being reset again. See Figure 9-5.