JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN | I | Switch input. Bypass this input with a ceramic capacitor to GND. |
2 | |||
3 | BIAS | I | Bias pin and power supply to the device |
4 | EN | I | Active high switch to enable and disable the output. Also acts as the input UVLO pin. Use external resistor divider to adjust the UVLO level. Do not leave floating. |
5 | GND | — | Device ground |
6 | CT | O | VOUT slew rate control. Place ceramic cap from CT to GND to change the VOUT slew rate of the device and limit the inrush current. Rate the CT Capacitor to 25 V or higher. |
7 | PG | O | Power Good. This pin is open drain which pulls low when the voltage on EN or SNS is below their respective VIL levels. |
8 | SNS | I | Sense pin. Use external resistor divider to adjust the power good level. Do not leave floating. |
9 | OUT | O | Switch output |
10 | |||
— | Thermal Pad | — | Exposed thermal pad. Tie to GND. |