JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IQ, BIAS | BIAS quiescent current | IOUT = 0, VIN = 0.7 V to VBIAS, VEN = 3.3 V | –40°C to +85°C | 19 | 35 | µA | ||
–40°C to +125°C | 37 | |||||||
ISD,BIAS | BIAS shutdown current | VOUT = 0 V, VIN = 0.7 V to VBIAS, VEN = 0 V to VIL | –40°C to +85°C | 4 | 6 | µA | ||
–40°C to +125°C | 7 | |||||||
ISD, IN | Input shutdown current | VEN = 0 V to VIL, VOUT = 0 V | VIN = 3.3 V | –40°C to +85°C | 0.01 | 3 | µA | |
–40°C to +125°C | 10 | |||||||
VIN = 1.8 V | –40°C to +85°C | 0.01 | 3 | |||||
–40°C to +125°C | 10 | |||||||
VIN = 1.2 V | –40°C to +85°C | 0.01 | 2 | |||||
–40°C to +125°C | 8 | |||||||
VIN = 0.7 V | –40°C to +85°C | 0.01 | 2 | |||||
–40°C to +125°C | 8 | |||||||
IEN | EN pin leakage current | VEN = 0 V to 5.7 V | –40°C to +125°C | 0.1 | µA | |||
ISNS | SNS pin leakage current | VSNS ≤ VBIAS | –40°C to +125°C | 0.1 | µA | |||
RON | ON-resistance | IOUT = –200 mA | VIN = 3.3 V | 25°C | 15 | 21 | mΩ | |
–40°C to +85°C | 24 | |||||||
–40°C to +125°C | 25 | |||||||
VIN = 1.8 V | 25°C | 14 | 20 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +125°C | 24 | |||||||
VIN = 1.5 V | 25°C | 14 | 20 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +125°C | 24 | |||||||
VIN = 1.2 V | 25°C | 14 | 20 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +125°C | 24 | |||||||
VIN = 0.7 V | 25°C | 14 | 20 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +125°C | 24 | |||||||
RPD | Output pull down resistance (TPS22954 only) | VIN = VOUT = VBIAS, VEN = 0 V | 25°C | 13 | 28 | Ω | ||
–40°C to +125°C | 30 | Ω |