JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 3.3 V |
VBIAS | 5 V |
CL | 47 µF |
Maximum acceptable inrush current | 150 mA |
RL | None |