JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
The PG pin is only asserted high when the voltage on EN exceeds VIH,EN and the voltage on SNS exceeds VIH,SNS. There is a tBLANK time, typically 100 µs, between the SNS voltage exceeding VIH,SNS and PG being asserted high. If the voltage on EN goes below VIL,EN or the voltage on SNS goes below VIL,SNS, PG is de-asserted. There is a tDEGLITCH time, typically 5 µs, between the EN voltage or SNS voltage going below their respective VIL levels and PG being pulled low.
PG is an open drain pin and must be pulled up with a pullup resistor. Be sure to never exceed the maximum operating voltage on this pin. If PG is not being used in the application, tie it to GND for proper device functionality.
For proper PG operation, the BIAS voltage must be within the recommended operating range. In systems that are very sensitive to noise or have long PG traces, TI recommends to add a small capacitance from PG to GND for decoupling.