JAJSN24A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 5 V, VEN = VBIAS = 2.5 V, TA = 25°C | ||||||
tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 235 | µs | ||
tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 6 | µs | ||
tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 140 | µs | ||
tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 2.2 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 165 | µs | ||
VIN = 2.5 V, VEN = VBIAS = 5 V, TA = 25°C | ||||||
tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 200 | µs | ||
tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 6 | µs | ||
tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 79 | µs | ||
tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 2.1 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 160 | µs | ||
VIN = 0.7 V, VEN = 5 V, VBIAS = 5 V, TA = 25°C | ||||||
tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 170 | µs | ||
tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 6 | µs | ||
tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 32 | µs | ||
tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 2 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 154 | µs | ||
VIN = 2.5 V, VEN = 5 V, VBIAS = 2.5 V, TA = 25°C | ||||||
tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 200 | µs | ||
tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 6 | µs | ||
tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 79 | µs | ||
tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 2.1 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 160 | µs | ||
VIN = 0.7 V, VEN = 5 V, VBIAS = 2.5 V, TA = 25°C | ||||||
tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 170 | µs | ||
tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 6 | µs | ||
tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 32 | µs | ||
tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 2 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF | 154 | µs |