JAJST73E April 2009 – April 2024 TPS22960
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V | |
VOUT | Output voltage | VIN + 0.3 | V | ||
VON | Input voltage | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current | 0.5 | A | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Maximum junction temperature | 125 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |