JAJST73E April 2009 – April 2024 TPS22960
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 1.62 | 5.5 | V | |
VOUT | Output voltage | VIN | V | ||
VIH | High-level input voltage: ON1, ON2, SR | VINx = 3.0 V to 5.5 V | 1.5 | 5.5 | V |
VINx = 1.62 V to 3.0 V | 1.4 | 5.5 | |||
VIL | Low-level input voltage: ON1, ON2, SR | VINx = 3.0 V to 5.5 V | 0.5 | V | |
VINx = 1.62 V to 3.0 V | 0.4 | ||||
CIN | Input capacitor | 1(1) | μF |