JAJST73E April 2009 – April 2024 TPS22960
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turn-ON time | RL = 33 Ω, CL = 0.1 μF | SR = VIN | 635 | μs | ||
SR = GND | 67 | ||||||
tOFF | Turn-OFF time | RL = 33 Ω, CL = 0.1 μF | SR = VIN | 4.5 | μs | ||
SR = GND | 4.2 | ||||||
tr | VOUT rise time | RL = 33 Ω, CL = 0.1 μF | SR = VIN | 660 | μs | ||
SR = GND | 75 | ||||||
tf | VOUT fall time | RL = 33 Ω, CL = 0.1 μF | SR = VIN | 4.5 | μs | ||
SR = GND | 4.5 |