JAJSIO1B December 2013 – March 2020 TPS22966-Q1
PRODUCTION DATA.
A capacitor to GND on the CTx pins sets the slew rate for each channel. To ensure desired performance, a capacitor with a minimum voltage rating of 25 V should be used on the CTx pin. An approximate formula for the relationship between CTx and slew rate is (the equation below accounts for 10% to 90% measurement on VOUT and does NOT apply for CTx = 0 pF. Use Table 1 to determine rise times for when CTx = 0 pF):
where
Rise time can be calculated by multiplying the input voltage by the slew rate. Table 1 shows rise time values measured on a typical device. Rise times shown below are only valid for the power-up sequence where VIN and VBIAS are already in steady state condition, and the ON pin is asserted high.
CTx (pF) | RISE TIME (µs) 10% - 90%, CL = 0.1µF, CIN = 1µF, RL = 10Ω
TYPICAL VALUES at 25°C, VBIAS = 5V, 25V X7R 10% CERAMIC CAP |
||||||
---|---|---|---|---|---|---|---|
5V | 3.3V | 1.8V | 1.5V | 1.2V | 1.05V | 0.8V | |
0 | 124 | 88 | 63 | 60 | 53 | 49 | 42 |
220 | 481 | 323 | 193 | 166 | 143 | 133 | 109 |
470 | 855 | 603 | 348 | 299 | 251 | 228 | 175 |
1000 | 1724 | 1185 | 670 | 570 | 469 | 411 | 342 |
2200 | 3328 | 2240 | 1308 | 1088 | 893 | 808 | 650 |
4700 | 7459 | 4950 | 2820 | 2429 | 1920 | 1748 | 1411 |
10000 | 16059 | 10835 | 6040 | 5055 | 4230 | 3770 | 3033 |