JAJSIO1B December 2013 – March 2020 TPS22966-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage | 3.3 V |
Bias voltage | 5 V |
Load capacitance (CL) | 22 µF |
Maximum acceptable inrush current | 400 mA |