SLVSBH4F June 2012 – July 2016 TPS22966
PRODUCTION DATA.
MIN | MAX | UNIT(2) | |||
---|---|---|---|---|---|
VIN1,2 | Input voltage | –0.3 | 6 | V | |
VOUT1,2 | Output voltage | –0.3 | 6 | V | |
VON1,2 | ON-pin voltage | –0.3 | 6 | V | |
VBIAS | VBIAS voltage | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current per channel | 6 | A | ||
IPLS | Maximum pulsed switch current per channel, pulse <300 µs, 2% duty cycle | 8 | A | ||
TJ | Maximum junction temperature | 125 | °C | ||
TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN1,2 | Input voltage | 0.8 | VBIAS | V | |
VBIAS | Bias voltage | 2.5 | 5.5 | V | |
VON1,2 | ON voltage | 0 | 5.5 | V | |
VOUT1,2 | Output voltage | VIN | V | ||
VIH | High-level input voltage, ON | VBIAS = 2.5 V to 5.5 V | 1.2 | 5.5 | V |
VIL | Low-level input voltage, ON | VBIAS = 2.5 V to 5.5 V | 0 | 0.5 | V |
CIN1,2 | Input capacitor | 1(2) | µF | ||
TA | Operating free-air temperature (1) | –40 | 105 | °C |
THERMAL METRIC (1) | TPS22966 | UNIT | |
---|---|---|---|
DPU (WSON) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 52.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 11.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 11.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.9 | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IIN(VBIAS-ON) | VBIAS quiescent current (both channels) | IOUT1 = IOUT2 = 0 mA, VIN1,2 = VON1,2 = VBIAS = 5 V |
–40°C to +105°C | 80 | 120 | µA | ||
IIN(VBIAS-ON) | VBIAS quiescent current (single channel) | IOUT1 = IOUT2 = 0 mA, VON2 = 0 V VIN1,2 = VON1 = VBIAS = 5 V |
–40°C to +105°C | 60 | 120 | µA | ||
IIN(VBIAS-OFF) | VBIAS shutdown current | VON1,2 = 0 V, VOUT1,2 = 0 V | –40°C to +105°C | 2 | µA | |||
IIN(VIN-OFF) | VIN1,2 off-state supply current (per channel) | VON1,2 = 0 V, VOUT1,2 = 0 V |
VIN1,2 = 5 V | –40°C to +105°C | 0.5 | 8 | µA | |
VIN1,2 = 3.3 V | –40°C to +105°C | 0.1 | 3 | |||||
VIN1,2 = 1.8 V | –40°C to +105°C | 0.07 | 2 | |||||
VIN1,2 = 0.8 V | –40°C to +105°C | 0.04 | 1 | |||||
ION | ON pin input leakage current | VON = 5.5 V | –40°C to +105°C | 1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance (per channel) | IOUT = –200 mA, VBIAS = 5 V |
VIN = 5 V | 25°C | 16 | 19 | mΩ | |
–40°C to +85°C | 21 | |||||||
–40°C to +105°C | 23 | |||||||
VIN = 3.3 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 21 | |||||||
–40°C to +105°C | 23 | |||||||
VIN = 1.8 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 21 | |||||||
–40°C to +105°C | 23 | |||||||
VIN = 1.5 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 21 | |||||||
–40°C to +105°C | 23 | |||||||
VIN = 1.2 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 21 | |||||||
–40°C to +105°C | 23 | |||||||
VIN = 0.8 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 21 | |||||||
–40°C to +105°C | 23 | |||||||
RPD | Output pulldown resistance | VIN = 5 V, VON = 0 V, IOUT = 15 mA | –40°C to +85°C | 220 | 300 | Ω | ||
–40°C to +105°C | 330 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IIN(VBIAS-ON) | VBIAS quiescent current (both channels) | IOUT1 = IOUT2 = 0 mA, VIN1,2 = VON1,2 = VBIAS = 2.5 V |
–40°C to +85°C | 32 | 37 | µA | ||
–40°C to +105°C | 40 | |||||||
IIN(VBIAS-ON) | VBIAS quiescent current (single channel) | IOUT1 = IOUT2 = 0 mA, VON2 = 0 V VIN1,2 = VON1 = VBIAS = 2.5 V |
–40°C to +105°C | 23 | 40 | µA | ||
IIN(VBIAS-OFF) | VBIAS shutdown current | VON1,2 = 0 V, VOUT1,2 = 0 V | –40°C to +105°C | 2 | µA | |||
IIN(VIN-OFF) | VIN1,2 off-state supply current (per channel) | VON1,2 = 0 V, VOUT1,2 = 0 V |
VIN1,2 = 2.5 V | –40°C to +105°C | 0.13 | 3 | µA | |
VIN1,2 = 1.8 V | –40°C to +105°C | 0.07 | 2 | |||||
VIN1,2 = 1.2 V | –40°C to +105°C | 0.05 | 2 | |||||
VIN1,2 = 0.8 V | –40°C to +105°C | 0.04 | 1 | |||||
ION | ON pin input leakage current | VON = 5.5 V | –40°C to +105°C | 1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 2.5 V |
VIN = 2.5 V | 25°C | 21 | 24 | mΩ | |
–40°C to +85°C | 27 | |||||||
–40°C to +105°C | 29 | |||||||
VIN = 1.8 V | 25°C | 19 | 22 | |||||
–40°C to +85°C | 25 | |||||||
–40°C to +105°C | 27 | |||||||
VIN = 1.5 V | 25°C | 18 | 21 | |||||
–40°C to +85°C | 24 | |||||||
–40°C to +105°C | 26 | |||||||
VIN = 1.2 V | 25°C | 18 | 21 | |||||
–40°C to +85°C | 24 | |||||||
–40°C to +105°C | 26 | |||||||
VIN = 0.8 V | 25°C | 17 | 20 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
RPD | Output pulldown resistance | VIN = 2.5 V, VON = 0 V, IOUT = 1 mA | –40°C to +85°C | 260 | 300 | Ω | ||
–40°C to +105°C | 330 |
VIN1 = VIN2 = VBIAS | VON1= VON2 = 5 V | VOUT = Open |
VIN1 = VIN2 = VBIAS | VON1= VON2 = 0 V | VOUT = 0 V |
VBIAS = 2.5 V | IOUT = –200 mA |
VBIAS = 2.5 V | IOUT = –200 mA |
TA = 25°C |
TA = 25°C |
VBIAS = 5 V | CT = 1 nF |
VBIAS = 5 V | CT = 1 nF |
VBIAS = 5 V | CT = 1 nF |
VBIAS = 5 V | CT = 1 nF |
VBIAS = 5 V | CT = 1 nF |
VIN1 = VIN2 = VBIAS | VON1= VON2 = 5 V | VOUT = Open |
VBIAS = 5 V | VON = 0 V | VOUT = 0 V |
VBIAS = 5 V | IOUT = –200 mA |
VBIAS = 5 V | IOUT = –200 mA |
VBIAS = 5 V | IOUT = 1 mA | VON = 0 V |
VBIAS = 2.5 V | CT = 1 nF |
VBIAS = 2.5 V | CT = 1 nF |
VBIAS = 2.5 V | CT = 1 nF |
VBIAS = 2.5 V | CT = 1 nF |
VBIAS = 2.5 V | CT = 1 nF |
VIN = 2.5 V | CT = 1 nF |
VIN = 0.8 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 2.5 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 0.8 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 2.5 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 0.8 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 5 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 0.8 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 5 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |