TPS22975製品ファミリは、TPS22975とTPS22975Nの2つのデバイスで構成されます。いずれのデバイスもシングル・チャネルの負荷スイッチで、立ち上がり時間を構成して突入電流を最小化できます。このデバイスにはNチャネルMOSFETが搭載され、0.6V~ 5.7Vの入力電圧範囲で動作し、最大で6Aの連続電流をサポートできます。スイッチはオン/オフ入力(ON)により制御され、低電圧の制御信号と直接接続が可能です。TPS22975には、スイッチがオフになったときにクイック出力放電を行うため、230Ωのオンチップ負荷抵抗をオプションで搭載できます。
TPS22975は小型で省スペースの2mm×2mm 8ピンのSONパッケージ(DSG)で供給され、大きな消費電力に対応できるようサーマル・パッドが搭載されています。このデバイスは、自由通気で-40℃~+105℃の温度範囲で動作するよう規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS22975 TPS22975N |
WSON (8) | 2.00mm×2.00mm |
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (May 2016) to A Revision
DEVICE | RON AT VIN = VBIAS = 5 V (TYPICAL) | QUICK-OUTPUT DISCHARGE | MAXIMUM OUTPUT CURRENT | ENABLE |
---|---|---|---|---|
TPS22975 | 16 mΩ | Yes | 6 A | Active high |
TPS22975N | 16 mΩ | No | 6 A | Active high |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Switch input. Input bypass capacitor recommended for minimizing VIN dip. Must be connected to Pin 1 and Pin 2. See the Application and Implementation section for more information |
2 | |||
3 | ON | I | Active high switch control input. Do not leave floating |
4 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.7 V. See the Application and Implementation section for more information |
5 | GND | — | Device ground |
6 | CT | O | Switch slew rate control. Can be left floating. See the Adjustable Rise Time section under Feature Description for more information |
7 | VOUT | O | Switch output |
8 | |||
— | Thermal Pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Layout Example section for layout guidelines |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V | |
VOUT | Output voltage | –0.3 | 6 | V | |
VBIAS | Bias voltage | –0.3 | 6 | V | |
VON | On voltage | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current | 6 | A | ||
IPLS | Maximum pulsed switch current, pulse < 300 µs, 2% duty cycle | 8 | A | ||
TJ | Maximum junction temperature | 125 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 0.6 | VBIAS | V | |
VBIAS | Bias voltage | 2.5 | 5.7 | V | |
VON | ON voltage | 0 | 5.7 | V | |
VOUT | Output voltage | VIN | V | ||
VIH | High-level input voltage, ON | VBIAS = 2.5 V to 5 V, TA< 85°C | 1.05 | 5.7 | V |
VBIAS = 2.5 V to 5 V, TA< 105°C | 1.1 | 5.7 | |||
VBIAS = 5 V to 5.7 V, TA< 105°C | 1.2 | 5.7 | |||
VIL | Low-level input voltage, ON | VBIAS = 2.5 V to 5.7 V | 0 | 0.5 | V |
CIN | Input capacitor | 1(1) | µF | ||
TA | Operating free-air temperature(1)(2) | –40 | 105 | °C |
THERMAL METRIC(1) | TPS22975 | UNIT | |
---|---|---|---|
DSG (WSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 74.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 81 | °C/W |
RθJB | Junction-to-board thermal resistance | 44.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 45.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 16.4 | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0 A, VIN = VON = 5 V |
–40°C to +105°C | 37 | 45 | µA | ||
ISD, VBIAS | VBIAS shutdown current | VON = VOUT = 0 V | –40°C to +105°C | 2.3 | µA | |||
ISD, VIN | VIN off-state supply current | VON = VOUT = 0 V | VIN = 5 V | –40°C to +85°C | 0.005 | 5 | µA | |
–40°C to +105°C | 10 | |||||||
VIN = 3.3 V | –40°C to +85°C | 0.002 | 1.5 | |||||
–40°C to +105°C | 3.5 | |||||||
VIN = 1.8 V | –40°C to +85°C | 0.002 | 1 | |||||
–40°C to +105°C | 2 | |||||||
VIN = 0.6 V | –40°C to +85°C | 0.001 | 0.5 | |||||
–40°C to +105°C | 1 | |||||||
ION | On-pin input leakage current | VON = 5.5 V | –40°C to +105°C | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | On-resistance | IOUT = –200 mA | VIN = 5 V | 25°C | 16 | 19 | mΩ | |
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
VIN = 3.3 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
VIN = 1.8 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
VIN = 1.5 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
VIN = 1.05 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
VIN = 0.6 V | 25°C | 16 | 19 | |||||
–40°C to +85°C | 23 | |||||||
–40°C to +105°C | 25 | |||||||
VON, HYS | On-pin hysteresis | VIN = 5 V | 25°C | 120 | mV | |||
RPD (1) | Output pulldown resistance | VIN = 5 V, VON = 0 V | –40°C to +105°C | 230 | 300 | Ω | ||
TSD | Thermal shutdown | Junction temperature rising | 160 | °C | ||||
TSD, HYS | Thermal shutdown hysteresis | Junction temperature falling | 20 | °C |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0 mA, VIN = VON = 2.5 V |
–40°C to +105°C | 14 | 20 | µA | ||
ISD, VBIAS | VBIAS shutdown current | VON = VOUT = 0 V | –40°C to +105°C | 1 | µA | |||
ISD, VIN | VIN off-state supply current | VON = VOUT = 0 V | VIN = 2.5 V | –40°C to +85°C | 0.005 | 1.3 | µA | |
–40°C to +105°C | 2.6 | |||||||
VIN = 1.8 V | –40°C to +85°C | 0.002 | 1 | |||||
–40°C to +105°C | 2 | |||||||
VIN = 1.05 V | –40°C to +85°C | 0.002 | 0.8 | |||||
–40°C to +105°C | 1.5 | |||||||
VIN = 0.6 V | –40°C to +85°C | 0.001 | 0.5 | |||||
–40°C to +105°C | 1 | |||||||
ION | On-pin input leakage current | VON = 5.5 V | –40°C to +105°C | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | On-resistance | IOUT = –200 mA | VIN = 2.5 V | 25°C | 20 | 26 | mΩ | |
–40°C to +85°C | 32 | |||||||
–40°C to +105°C | 34 | |||||||
VIN = 1.8 V | 25°C | 18 | 23 | |||||
–40°C to +85°C | 29 | |||||||
–40°C to +105°C | 31 | |||||||
VIN = 1.5 V | 25°C | 18 | 22 | |||||
–40°C to +85°C | 28 | |||||||
–40°C to +105°C | 30 | |||||||
VIN = 1.2 V | 25°C | 17 | 22 | |||||
–40°C to +85°C | 27 | |||||||
–40°C to +105°C | 29 | |||||||
VIN = 0.6 V | 25°C | 17 | 21 | |||||
–40°C to +85°C | 26 | |||||||
–40°C to +105°C | 27 | |||||||
VON, HYS | On-pin hysteresis | VIN = 2.5 V | 25°C | 85 | mV | |||
RPD(1) | Output pulldown resistance | VIN = 2.5 V, VON = 0 V | –40°C to +105°C | 230 | 330 | Ω | ||
TSD | Thermal shutdown | Junction temperature rising | 160 | °C | ||||
TSD, HYS | Thermal shutdown hysteresis | Junction temperature falling | 20 | °C |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 1450 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 1750 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 600 | |||
VIN = 0.6 V, VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 620 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 280 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 485 | |||
VIN = VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2180 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2150 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 1120 | |||
VIN = 0.6 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 1315 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 3 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 650 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CIN = 1 µF, CT = 1000 pF, VON = 5 V | 975 |
VIN = VBIAS | VON = 5 V | VOUT = 0 V |
VIN = VBIAS | VON = 0 V | VOUT = 0 V |
VBIAS = 5 V | IOUT = –200 mA | VON = 5 V |
Note: | All three RON curves have the same values; therefore, only one line is visible. |
VBIAS = 5 V | IOUT = –200 mA | VON = 5 V |
TA = 25°C | IOUT = –200 mA | VON = 5 V |
VBIAS = 5 V | VON = 5 V | VOUT = 0 V |
VBIAS = 5 V | VON = 0 V | VOUT = 0 V |
VBIAS = 2.5 V | IOUT = –200 mA | VON = 5 V |
VBIAS = 2.5 V | IOUT = –200 mA | VON = 5 V |
VIN = 2.5 V | VON = 0 V | |
VBIAS = 2.5 V | ||
VBIAS = 2.5 V | ||
VBIAS = 2.5 V | ||
VBIAS = 2.5 V | ||
VBIAS = 2.5 V | ||
VIN = 0.6 V | VBIAS = 2.5 V | |
VIN = 2.5 V | VBIAS = 2.5 V | |
VIN = 0.6 V | VBIAS = 2.5 V | |
VIN = 2.5 V | VBIAS = 2.5 V | |
VBIAS = 5 V | ||
VBIAS = 5 V | ||
VBIAS = 5 V | ||
VBIAS = 5 V | ||
VBIAS = 5 V | ||
VIN = 0.6 V | VBIAS = 5 V | |
VIN = 5 V | VBIAS = 5 V | |
VIN = 0.6 V | VBIAS = 5 V | |
VIN = 5 V | VBIAS = 5 V | |