JAJSCB8C May 2016 – September 2017 TPS22990
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | CT | O | VOUT slew rate control |
2 | NC | — | Not internally connected |
3 | VIN | I | Switch input. Bypass this input with a ceramic capacitor to GND |
4 | VBIAS | P | Bias voltage. Power supply to the device |
5 | ON | I | Active high switch control input. Do not leave floating |
6 | GND | GND | Device ground |
7 | PG | O | Power good. Active high, open drain output. Tie to GND if not used |
8 | VOUT | O | Switch output |
9 | |||
10 | |||
— | VIN (Thermal Pad) | I | Switch input. VIN and thermal pad (exposed center pad) to alleviate thermal stress. See the Layout section for layout guidelines |