JAJSJD6A July 2021 – December 2021 TPS22992
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 5V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1980 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1430 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 554 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 224 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 15.3 | us | ||
VIN = 3.3V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1480 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 962 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 517 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 218 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 14.8 | us | ||
VIN = 1.8V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1040 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 553 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 489 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 220 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 15.2 | us | ||
VIN = 1.2V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 862 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 386 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 476 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 221 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 15.5 | us | ||
VIN = 0.8V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 743 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 282 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 462 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 222 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 16.4 | us |