JAJSJD6A July 2021 – December 2021 TPS22992
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS Shutdown Current | ON = 0 V | 25°C | 0.1 | uA | ||
–40°C to 85°C | 0.25 | uA | |||||
–40°C to 125°C | 0.36 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current (TPS22992) | ON > VIH | 25°C | 10 | uA | ||
–40°C to 85°C | 16 | uA | |||||
–40°C to 125°C | 20 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current (TPS22992S) | ON > VIH | 25°C | 30 | uA | ||
–40°C to 85°C | 45 | uA | |||||
–40°C to 125°C | 50 | uA | |||||
ISD,VIN | VIN Shutdown Current | ON = 0 V | –40°C to 125°C | 0.1 | uA | ||
ION | ON pin leakage | ON = VBIAS | –40°C to 125°C | 0.1 | uA | ||
Performance | |||||||
RON | On-Resistance | VIN = 5 V | 25°C | 8.7 | mΩ | ||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 125°C | 14 | mΩ | |||||
VIN = 3.3 V | 25°C | 8.7 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 125°C | 15 | mΩ | |||||
VIN = 1.8 V | 25°C | 8.7 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 125°C | 14 | mΩ | |||||
VIN = 1.2 V | 25°C | 8.7 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 125°C | 14 | mΩ | |||||
VIN = 0.8 V | 25°C | 8.7 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 125°C | 14 | mΩ | |||||
VOL,PG | Power Good VOL | IPG = 1 mA | –40°C to 125°C | 0.2 | V | ||
RPD,ON | Smart Pull Down Resistance | ON < VIL | 25°C | 500 | kΩ | ||
–40°C to 125°C | 1000 | kΩ | |||||
RQOD | QOD Resistance | ON < VIL | 25°C | 25 | Ω | ||
RQOD | –40°C to 125°C | 100 | Ω | ||||
Protection | |||||||
ISC,H | Short Circuit Current Limit (High) | VOUT ≤ VIN - 1.5 V | –40°C to 125°C | 11 | A | ||
ISC,L | Short Circuit Current Limit (Low) | VOUT ≤ VSC | –40°C to 125°C | 1.5 | A | ||
tSC | Short Circuit Response Time | VIN = 1 V to 5.5 V | –40°C to 125°C | 5 | μs | ||
VSC | Short Circuit Detection Threshold | VOUT voltage level, rising | –40°C to 125°C | 0.45 | V | ||
VOUT voltage level, falling | –40°C to 125°C | 0.35 | V | ||||
TSD | Thermal Shutdown | - | 170 | °C | |||
TSDHYS | Thermal Shutdown Hysteresis | - | 20 | °C |