JAJSO40 December 2022 TPS22997
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS Shutdown Current | ON = 0V | 25°C | 0.1 | uA | ||
-40°C to 85°C | 0.5 | uA | |||||
-40°C to 125°C | 1 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current | ON > VIH | 25°C | 10 | uA | ||
-40°C to 85°C | 15 | uA | |||||
-40°C to 125°C | 15 | uA | |||||
ISD,VIN | VIN Shutdown Current | ON = 0V | 25°C | 0.1 | uA | ||
-40°C to 85°C | 1 | uA | |||||
-40°C to 125°C | 7 | uA | |||||
ION | ON pin leakage | ON = VBIAS | -40°C to 125°C | 0.1 | uA | ||
Performance | |||||||
RON | On-Resistance | VIN = 1.5V | 25°C | 4.5 | mΩ | ||
-40°C to 85°C | 6 | mΩ | |||||
-40°C to 125°C | 7 | mΩ | |||||
RON | On-Resistance | VIN = 1.2V | 25°C | 4.5 | mΩ | ||
-40°C to 85°C | 6 | mΩ | |||||
-40°C to 125°C | 7 | mΩ | |||||
RON | On-Resistance | VIN = 0.8V | 25°C | 4.5 | mΩ | ||
-40°C to 85°C | 6 | mΩ | |||||
-40°C to 125°C | 7 | mΩ | |||||
VOL,PG | Power Good VOL | IPG = 1mA | -40°C to 125°C | 0.2 | V | ||
RPD,ON | Smart Pull Down Resistance | 25°C | 500 | kΩ | |||
-40°C to 125°C | 700 | kΩ | |||||
RQOD | QOD Resistance | 25°C | 55 | Ω | |||
-40°C to 125°C | 100 | Ω | |||||
Protection | |||||||
TSD | Thermal Shutdown | - | 150 | 170 | 190 | °C | |
TSDHYS | Thermal Shutdown Hysteresis | - | 20 | °C |