JAJSE14B October 2017 – November 2017 TPS23525
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Neg48A | 1 | I | Input to the OR-ing controller for the –48A feed. The TPS23525 will regulate the drop from VEE to Neg48A to 25 mV to mimic an ideal diode. |
NC | 2 | No connect to space high voltage pins. | |
GATEB | 3 | O | Gate driver for the OR-ing FET of the -48V_B feed. |
GATEA | 4 | O | Gate driver for the OR-ing FET of the -48V_A feed. |
VEE | 5 | GND | This pin corresponds to the IC GND. Kelvin sense to the bottom of RSNS to ensure accurate current limit. |
SNS | 6 | I | Sense pin, used to measure current and regulate it. Kelvin Sense to RSNS to ensure accurate current limits. |
GATE | 7 | O | Gate drive for the main hot swap FET. |
SS | 8 | O | Pin used for soft starting the output. Connect a capacitor (CSS) between the SS pin and -48V_OUT. The dv/dt rate on the -48V_OUT pin is proportional to the gate sourcing current divided by CSS. |
D | 9 | I | Pin used to sense the drain of the hot swap FET and to program the threshold where the hot swap switches from the CL1 and CL2. Connect a resistor from this pin to the drain of the hot swap FET (also called -48V_OUT) to program the threshold. |
TMR | 10 | O | Timer pin used to program the duration when the hot swap FET can be in current limit. Program this time by adding a capacitor between the TMR pin and VEE. |
OV | 11 | I | Input over voltage comparator. Tie a resistor divider to program the threshold where the device turns off due to over voltage event. |
UVEN | 12 | I | Input under voltage comparator. Tie a resistor divider to program the threshold where the device turns on. |
VCC | 13 | S | Clamped supply. Tie to RTN through resistor. |
PGb | 14 | O | Power Good Bar, which is an open drain output that indicated when the power is good and the load can start drawing full power. PGb goes low when the hot swap is fully on and the DC/DC can draw full power. |
NC | 15 | No connect to space high voltage pins. | |
Neg48B | 16 | I | Input to the OR-ing controller for the –48B feed. The TPS23525 will regulate the drop from VEE to Neg48B to 25 mV to mimic an ideal diode. |