JAJSJS0A June 2020 – September 2020 TPS23734
PRODUCTION DATA
The FRS pin programs the (free-running) oscillator frequency, and may also be used to synchronize the TPS23734 converter to a higher frequency. The internal oscillator sets the maximum duty cycle and controls the current-compensation ramp circuit, making the ramp height independent of frequency. RFRS must be selected per Equation 2.
The TPS23734 may be synchronized to an external clock to eliminate beat frequencies from a sampled system, or to place emission spectrum away from an RF input frequency. Synchronization may be accomplished by applying a short pulse ( > 25 ns) of magnitude VSYNC to FRS as shown in Figure 8-3. RFRS must be chosen so that the maximum free-running frequency is just below the desired synchronization frequency. The synchronization pulse terminates the potential ON-time period, and the OFF-time period does not begin until the pulse terminates. A short pulse is preferred to avoid reducing the potential ON-time.
Figure 8-3 shows examples of nonisolated and transformer-coupled synchronization circuits. RT reduces noise susceptibility for the isolation transformer implementation. The FRS node must be protected from noise because it is high impedance.
Figure 8-3 Synchronization