JAJSJS0A June 2020 – September 2020 TPS23734
PRODUCTION DATA
Connect a resistor from CLS to VSS to program the classification current according to the IEEE 802.3bt standard. The class power assigned should correspond to the maximum average power drawn by the PD during operation. Select RCLSx according to Table 8-1.
For a high-power design, choose Class 4 where RCLS = 32 Ω.