JAJSEO4E July 2012 – January 2018 TPS23751 , TPS23752
PRODUCTION DATA.
NAME | PIN | I/O | DESCRIPTION | |
---|---|---|---|---|
TPS23751 | TPS23752 | |||
VDD | 1 | 1 | I | Connect to positive PoE input power rail. Bypass with 0.1 µF to VSS. |
DEN | 2 | 2 | I/O | Connect 24.9 kΩ to VDD for detection. Pull to VSS to disable pass MOSFET. |
CLS | 3 | 3 | I/O | Connect resistor from CLS to VSS to program classification current. |
APD | 4 | 4 | I | Raise 1.5 V above ARTN to disable pass MOSFET and force T2P active. |
RT | 5 | 5 | I | Connect a resistor from RT to ARTN to set switching frequency. |
T2P | 6 | 6 | O | Active low indicates type-2 PSE connected or APD active. |
SRD | 7 | 7 | O | Disable external synchronous rectifiers in VFO Mode. |
CTL | 8 | 8 | I | Control loop input to PWM |
LED | — | 9 | O | Open-drain drive for external LED controlled by SLPb, MODE, and WAKE. |
WAKE | — | 10 | I/O | Pull WAKE low to re-enable the DC-DC converter from Sleep Mode. |
SLPb | — | 11 | I | Pull low during normal operation to enter Sleep Mode. |
MODE | — | 12 | I | Enables pulsed MPS when entering Sleep Mode. Control LED in normal operation. |
SRT | 9 | 13 | I | Set the threshold of PWM to VFO transition |
VB | 10 | 14 | O | 5 V bias supply. Bypass with a minimum of 0.1 µF to ARTN. |
CS | 11 | 15 | I/O | Current sense input. Connect to ARTN-referenced current sense resistor. |
VC | 12 | 16 | I/O | DC-DC converter bias voltage. Bypass with 0.47 µF or more to ARTN directly at pin. |
GATE | 13 | 17 | O | Gate driver output for DC-DC converter switching MOSFET. |
ARTN | 14 | 18 | PWR | DC-DC converter analog return. Connect to RTN. |
RTN | 15 | 19 | O | Drain of PoE pass MOSFET. Connect to ARTN. |
VSS | 16 | 20 | PWR | Connect to negative power rail derived from PoE source. |
Pad | — | Always connect PowerPAD™ to VSS. A large fill area is required to assist in heat dissipation. |