JAJSEO7I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage range | ARTN, COM, PPD, RTN, VDD, VDD1 | 0 | 57 | V | |
T2P, VC to [ARTN, COM] | 0 | 18 | V | ||
APD, CTL, DT to [ARTN, COM] | 0 | VB | V | ||
CS to [ARTN, COM] | 0 | 2 | V | ||
Continuous RTN current (TJ ≤ 125°C)(2) | 825 | mA | |||
Sourcing current | VB | 0 | 2.5 | 5 | mA |
VB capacitance | 0.08 | μF | |||
RBLNK | 0 | 350 | kΩ | ||
Synchronization pulse width input (when used) | 25 | ns | |||
Operating junction temperature range, TJ | –40 | 125 | °C |