JAJSEO7I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CTL | ||||||
Soft-start period | Interval from switching start to VCSMAX | 1.9 | 3.9 | 6.2 | ms | |
BLNK | ||||||
Blanking delay
(In addition to t1) |
BLNK = RTN | 35 | 55 | 78 | ns | |
RBLNK = 49.9 kΩ | 38 | 55 | 70 | |||
DT | ||||||
Dead time
See Figure 1 for tDTx definition |
CTL = VB, CGATE = 1 nF,
CGAT2 = 1 nF, measure GATE, GAT2 |
ns | ||||
tDT1 | RDT = 24.9 kΩ, GAT2 ↑ to GATE ↑ | 40 | 50 | 62.5 | ||
tDT2 | RDT = 24.9 kΩ, GATE ↓ to GAT2 ↓ | 40 | 50 | 62.5 | ||
tDT1 | RDT = 75 kΩ, GAT2 ↑ to GATE ↑ | 120 | 150 | 188 | ||
tDT2 | RDT = 75 kΩ, GATE ↓ to GAT2 ↓ | 120 | 150 | 188 | ||
CS | ||||||
t1 | Turnoff delay | VCS = 0.65 V | 24 | 40 | 70 | ns |
PoE AND CONTROL - T2P | ||||||
tT2P | Delay | From start of switching to T2P active | 5 | 9 | 15 | ms |