JAJSGH7B September 2006 – November 2018 TPS2376-H
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range | VDD, PG, RTN | 0 | 57 | V | |
Operating current range (sinking) | RTN | 0 | 600 | mA | |
Classification resistor(1) | CLASS | 255 | 4420 | Ω | |
R(ILIM) | Inrush limit program resistor (1) | 125 | 1000 | kΩ | |
Sinking current | PG | 0 | 2 | mA | |
TJ | Operating junction temperature | IRTN ≤ 400 mA
400 mA < IRTN ≤ 600 mA(2) |
-40 | 125 | °C |
-40 | 105 | ||||
TA | Operating free–air temperature | -40 | 85 | °C |