JAJSGH7B September 2006 – November 2018 TPS2376-H
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DETECTION | |||||||
Offset current | DET open, V(VDD) = V(RTN) = 1.9 V, measure I(VDD) + I(RTN) | 0.3 | 3 | μA | |||
Sleep current | DET open, V(VDD) = V(RTN) = 10.1 V, measure I(VDD) + I(RTN) | 4 | 12 | μA | |||
DET leakage current | V(DET) = V(VDD) = 57 V, measure I(DET) | 0.1 | 5 | μA | |||
Detection current | V(RTN) = V(VDD),
R(DET) = 24.9 kΩ, measure I(VDD) + I(RTN) + I(DET) |
V(VDD) = 1.4 V | 53.7 | 56 | 58.3 | μA | |
V(VDD) = 10.1 V | 395 | 410 | 417 | μA | |||
CLASSIFICATION | |||||||
I(CLASS) | Classification current(1) | Measure I(VDD) + I(RTN), 13 V ≤ V(VDD) ≤ 21 V, V(VDD) = V(RTN) | mA | ||||
R(CLASS) = 4420 Ω | 2.2 | 2.4 | 2.8 | ||||
R(CLASS) = 953 Ω | 10.3 | 10.6 | 11.3 | ||||
R(CLASS) = 549 Ω | 17.7 | 18.3 | 19.5 | ||||
R(CLASS) = 357 Ω | 27.1 | 28 | 29.5 | ||||
R(CLASS) = 255 Ω | 38 | 39.4 | 41.2 | ||||
V(CL_ON) | Classification lower threshold | Regulator turns on, V(VDD) rising | 10.2 | 11.3 | 13 | V | |
Hysteresis | 1.6 | 1.8 | 1.95 | ||||
V(CU_OFF) | Classification upper threshold | Regulator turns off, V(VDD) rising | 21 | 21.9 | 23 | V | |
V(CU_H) | Hysteresis | 0.5 | 0.78 | 1 | V | ||
Ilkg | Leakage current | V(CLASS) = 0 V, V(VDD) = 57 V | 1 | μA | |||
PASS DEVICE | |||||||
rDS(on) | On resistance | 0.58 | 1 | Ω | |||
Leakage current | V(VDD) = V(RTN) = 30 V | 15 | μA | ||||
Current limit | V(RTN) = 1 V | 625 | 765 | 900 | mA | ||
I(LIM) | Inrush limit | V(RTN) = 2 V, R(ILIM) = 178 kΩ | 160 | 224 | 296 | mA | |
Inrush current termination (2) | V(RTN) falling, R(ILIM) = 287 kΩ, inrush state→normal operation | 85 | 91 | 100 | % | ||
Leakage current, ILIM | V(VDD) = 15 V, V(UVLO) = 0 V | 1 | μA | ||||
PG | |||||||
Voltage threshold rising (3) | V(RTN) rising | 9.5 | 10 | 10.5 | V | ||
PG deglitch | Delay rising and falling PG | 75 | 150 | 225 | μs | ||
Output low voltage | I(PG) = 2 mA, V(RTN) = 34 V,
V(VDD) = 38 V, V(RTN) falling |
0.12 | 0.4 | V | |||
I(PG) = 2 mA, V(RTN) = 0 V, V(VDD) = 25 V | 0.12 | 0.4 | V | ||||
Leakage current | V(PG) = 57 V, V(RTN) = 0 V | 0.1 | 1 | μA | |||
UVLO | |||||||
V(UVLO_R) | Voltage at UVLO - TPS2376-H | V(UVLO) rising | 2.43 | 2.49 | 2.57 | V | |
V(UVLO_F) | V(UVLO) falling | 1.87 | 1.93 | 1.98 | |||
Hysteresis | 0.53 | 0.56 | 0.58 | ||||
THERMAL SHUTDOWN | |||||||
Shutdown temperature | Temperature rising | 135 | °C | ||||
Hysteresis | 20 | °C | |||||
BIAS CURRENT | |||||||
Operating current | I(VDD) | 240 | 450 | μA |