Conditions are –40 < TJ < 125 °C unless otherwise noted.VVDD = 3.3 V, VVPWR = 54 V, VDGND = VAGND, DGND, KSENSA, KSENSB, KSENSC and KSENSD connected to AGND, and all outputs are unloaded, 2xFBn = 0. Positive currents are into pins. RS = 0.200 Ω, to KSENSA (SEN1 or SEN2), to KSENSB (SEN3 or SEN4), to KSENSC (SEN5 or SEN6) or to KSENSD (SEN7 or SEN8). Typical values are at 25 °C. All voltages are with respect to AGND unless otherwise noted. Operating registers loaded with default values unless otherwise noted.
Figure 1. VPWR Current Consumption vs Temperature
Figure 3. VPUV Thresholds vs Temperature
Figure 5. VDUV Thresholds vs Temperature
Figure 7. Discovery Currents vs Temperature
Figure 9. Discovery Open Circuit Voltage vs Temperature
Figure 11. Mark Voltage vs IMARK and Temperature
Figure 13. Power Good Threshold vs Temperature
Figure 15. Port Voltage ADC Measurement vs Temperature
Figure 17. Port Current ADC Measurement (100mA) vs Temperature
Figure 19. Port Current ADC Measurement (1 A) vs Temperature
Figure 21. 4-Pair PCut Threshold (60W) vs Temperature
Figure 23. Inrush Current Limit vs Temperature
Figure 25. 2x Mode (2xFBn = 1) Current Limit vs Temperature
Figure 27. ROFF (VPWR to DRAIN) vs Temperature
Figure 29. 1x Mode (2xFBn = 0) Current Foldback vs Drain Voltage
Figure 2. VPWR UVLO Thresholds vs Temperature
Figure 4. VDD Current Consumption vs Temperature
Figure 6. SENSE Pin Bias Current vs Temperature
Figure 8. Discovery Resistance Measurement vs Temperature
Figure 10. Classification Voltage vs ICLASS and Temperature
Figure 12. Classification and Mark Current Limit vs Temperature
Figure 14. Gate Voltage (Port On) vs Temperature
Figure 16. VPWR Voltage ADC Measurement vs Temperature
Figure 18. Port Current ADC Measurement (770mA) vs Temperature
Figure 20. 2-Pair PCut Threshold (30W) vs Temperature
Figure 22. 4-Pair PCut Threshold (90W) vs Temperature
Figure 24. 1x Mode (2xFBn = 0) Current Limit vs Temperature
Figure 26. ISHORT Threshold vs Temperature
Figure 28. Inrush Current Foldback vs Port Voltage
Figure 30. 2x Mode (2xFBn = 1) Current Foldback vs Drain Voltage