JAJSHY0D August 2019 – August 2020 TPS23882
PRODUCTION DATA
COMMAND = 11h with 1 Data Byte, Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | SLA4 | SLA3 | SLA2 | SLA1 | SLA0 | 0 | 0 |
0 | A4 pin | A3 pin | A2 pin | A1 pin | 0/1(1) | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6-3 | SLA4-SLA1 | R | See above | I2C device address, as defined while using pins A4-A1. |
2 | SLA0 | R | SLA0 bit is internally defined to 0 or 1
0 = Channel 1-4 1 = Channels 5-8 | |
7, 1-0 | - | R | Reserved |
DESCRIPTION | BINARY DEVICE ADDRESS | ADDRESS PINS | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
6 | 5 | 4 | 3 | 2 | 1 | 0 | A4 | A3 | A2 | A1 | |
Broadcast access | 1 | 1 | 1 | 1 | 1 | 1 | 1 | X | X | X | X |
Slave 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0/1 | GND | GND | GND | GND |
0 | 1 | 0 | 0 | 0 | 1 | 0/1 | GND | GND | GND | HIGH | |
0 | 1 | 0 | 0 | 1 | 0 | 0/1 | GND | GND | HIGH | GND | |
0 | 1 | 0 | 0 | 1 | 1 | 0/1 | GND | GND | HIGH | HIGH | |
0 | 1 | 0 | 1 | 0 | 0 | 0/1 | GND | HIGH | GND | GND | |
0 | 1 | 0 | 1 | 0 | 1 | 0/1 | GND | HIGH | GND | HIGH | |
0 | 1 | 0 | 1 | 1 | 0 | 0/1 | GND | HIGH | HIGH | GND | |
0 | 1 | 0 | 1 | 1 | 1 | 0/1 | GND | HIGH | HIGH | HIGH | |
0 | 1 | 1 | 0 | 0 | 0 | 0/1 | HIGH | GND | GND | GND | |
0 | 1 | 1 | 0 | 0 | 1 | 0/1 | HIGH | GND | GND | HIGH | |
0 | 1 | 1 | 0 | 1 | 0 | 0/1 | HIGH | GND | HIGH | GND | |
0 | 1 | 1 | 0 | 1 | 1 | 0/1 | HIGH | GND | HIGH | HIGH | |
0 | 1 | 1 | 1 | 0 | 0 | 0/1 | HIGH | HIGH | GND | GND | |
0 | 1 | 1 | 1 | 0 | 1 | 0/1 | HIGH | HIGH | GND | HIGH | |
0 | 1 | 1 | 1 | 1 | 0 | 0/1 | HIGH | HIGH | HIGH | GND | |
Slave 15 | 0 | 1 | 1 | 1 | 1 | 1 | 0/1 | HIGH | HIGH | HIGH | HIGH |