JAJS232E November 2006 – October 2019 TPS2410 , TPS2411
PRODUCTION DATA.
The UV and OV inputs can be used in a several ways. These include voltage monitoring and forcing the pass MOSFET off.
A voltage bus may be monitored for undervoltage with the UV pin, and overvoltage with the OV pin. Figure 7 demonstrates a basic three resistor divider, however, two separate two resistor dividers may be used. PG is high if V(UV) exceeds the UV threshold, and V(OV) is below the OV threshold, else PG is low. Each of these inputs has a 0.6-V threshold and 7 mV of hysteresis. Optionally, UV and OV may be independently disabled by connecting them to ground, and PG may be left floating if not used. The state of PG is undefined until the internal UVLO is satisfied.
GATE is forced low if V(OV) exceeds 0.6 V. This allows OV to be used as an enable as shown in Figure 7. This can be used for testing purposes, or control of back-to-back MOSFETs to force an output off even though V(AC) is greater than 10 mV.