SLVSAL2G January   2011  – November 2015 TPS24710 , TPS24711 , TPS24712 , TPS24713

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DETAILED PIN DESCRIPTIONS
        1. 8.3.1.1  EN
        2. 8.3.1.2  FLT
        3. 8.3.1.3  FLTb
        4. 8.3.1.4  GATE
        5. 8.3.1.5  GND
        6. 8.3.1.6  OUT
        7. 8.3.1.7  PG
        8. 8.3.1.8  PGb
        9. 8.3.1.9  PROG
        10. 8.3.1.10 SENSE
        11. 8.3.1.11 TIMER
        12. 8.3.1.12 VCC
    4. 8.4 Device Functional Modes
      1. 8.4.1 Board Plug In
      2. 8.4.2 Inrush Operation
      3. 8.4.3 Action of the Constant-Power Engine
      4. 8.4.4 Circuit Breaker and Fast Trip
      5. 8.4.5 Automatic Restart
      6. 8.4.6 PG, FLT, PGb, FLTb, and Timer Operations
      7. 8.4.7 Overtemperature Shutdown
      8. 8.4.8 Start-Up of Hot-Swap Circuit by VCC or EN
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Power-Limited Start-Up
          1. 9.2.2.1.1 STEP 1. Choose RSENSE
          2. 9.2.2.1.2 STEP 2. Choose MOSFET M1
          3. 9.2.2.1.3 STEP 3. Choose Power-Limit Value, PLIM, and RPROG
          4. 9.2.2.1.4 STEP 4. Choose Output Voltage Rising Time, tON, CT
          5. 9.2.2.1.5 STEP 5. Calculate the Retry-Mode Duty Ratio
          6. 9.2.2.1.6 STEP 6. Select R1 and R2 for UV
          7. 9.2.2.1.7 STEP 7. Choose RGATE, R4, R5 and C1
        2. 9.2.2.2 Additional Design Considerations
          1. 9.2.2.2.1 Use of PG/PGb
          2. 9.2.2.2.2 Output Clamp Diode
          3. 9.2.2.2.3 Gate Clamp Diode
          4. 9.2.2.2.4 High-Gate-Capacitance Applications
          5. 9.2.2.2.5 Bypass Capacitors
          6. 9.2.2.2.6 Output Short-Circuit Measurements
          7. 9.2.2.2.7 Using Soft Start with TPS2471x
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Startup
  • Programmable FET SOA Protection
  • Accurate 25-mV Current-Sense Threshold
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Programmable Fault Timer
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout Changes
  • PG, FLT Active-High and Active-Low Versions
  • MSOP-10 Package

2 Applications

  • Server Backplanes
  • Storage Area Networks (SAN)
  • Medical Systems
  • Plug-In Modules
  • Base Stations

3 Description

The TPS24710/11/12/13 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that safely drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when the load is immediately disconnected from source. The low, 25mV current sense threshold is highly accurate and allows use of smaller, more efficient sense resistors yielding lower power loss and smaller footprint.

Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows the use of smaller MOSFETS while improving system reliability. Power good and fault outputs are provided for status monitoring and downstream load control.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS24710 SSOP (10) 3.00 mm × 3.00 mm
TPS24711
TPS24712
TPS24713
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application (12 V at 10 A)

TPS24710 TPS24711 TPS24712 TPS24713 fp_circuit_slvsaf2.gif