JAJSGL9C October 2013 – December 2018 TPS24750 , TPS24751
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
This pin connects to the negative terminal of RSENSE. It provides a means of sensing the voltage across this resistor, as well as a way to monitor the drain-to-source voltage across the internal FET. The current limit ILIM is set by Equation 3.
A fast-trip shutdown occurs when V(VCC – VSENSE) exceeds 60 mV.
SET: A resistor RSET is connected from this pin to the positive terminal of RSENSE. This resistor scales the current limit and power limit settings. It coordinates with RIMON and RSENSE to determine the current limit value. The value of RSET can be calculated from Equation 3 (see the SENSE definition).