JAJSGL9C October 2013 – December 2018 TPS24750 , TPS24751
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DRAIN | 5, 14-18, 27 | I | The drain of the internal pass MOSFET. Connect to a terminal of current sense resistor in the power path |
EN | 33 | I | Active high enable input. Logic input. Connects to resistor divider |
FLTb | 30 | I | Active-low, open-drain output indicates overload fault timer has turned internal FET off |
GATE | 25 | I/O | Gate driver output for the internal MOSFET |
GND | 4, 28, 32, 36 | GND | Ground |
IMON | 2 | O | Load current analog and current limit program point. Connect RIMON to ground |
OUT | 6-13, 19-24 | I/O | Internally connect to the source of internal pass MOSFET. Connect to output capacitors and load |
OV | 1 | I | Overvoltage comparator input. Connects to resistor divider. GATE is pulled low when OV exceeds the threshold |
Pad-1 | — | — | Tied to GND |
Pad-2 | — | — | Tied to DRAIN |
PGb | 31 | O | Active-low, open-drain power good indicator. Status is determined by the voltage across the MOSFET |
PROG | 34 | I | Power-limiting programming pin. A resistor from this pin to GND sets the maximum power dissipation for the internal pass MOSFET |
SENSE | 26 | I | Current sensing input for resistor shunt from VCC to SENSE. Connect to a terminal of current sense resistor |
SET | 3 | I | Current limit programming set pin. A resistor is connected from this pin to VCC |
TIMER | 35 | I/O | A capacitor connected from this pin to GND provides a fault timing function |
VCC | 29 | I | Input voltage sense and power supply |