SLVSCZ3 March 2015 TPS24770 , TPS24771 , TPS24772
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ENHS | 2 | I | Active-high enable input of Hot Swap. Logic input. Connects to resistor divider. |
FLTb | 4 | O | Active-low, open-drain output indicating various faults. |
FSTP | 16 | I | Fast trip programming set pin for Hot Swap. A resistor is connected from positive terminal of RSNS to FSTP. |
GND | 10 | – | Ground. |
HGATE | 18 | O | Gate driver output for external Hot Swap MOSFET. |
IMON | 12 | I/O | Analog monitor and current limit program point. Connect RIMON to ground. |
IMONBUF | 13 | O | Voltage output proportional to the load current (0V–3.0V). |
NC | 1,3, 6, 20–24 | NC | No connect. Tie to ground or leave floating. |
OUTH | 19 | I | Output voltage sensor for monitoring Hot Swap MOSFET's power. Connects to the source terminal of the Hot Swap N channel MOSFET. |
OV | 9 | I | Overvoltage comparator input. Connects to resistor divider. HGATE is pulled low when OV exceeds the threshold. Connect to ground when not used. |
PGHS | 5 | O | Active-high, open-drain power-good indicator. |
PLIM | 11 | I | Power limit programming pin. A resistor from this pin to GND sets the maximum power dissipation for the Hot Swap FET. Connect a 4.99 kΩ resistor to disable power limit. |
SENM | 17 | I | Current-sensing input for the sense resistor. Directly connects to the negative terminal of the sense resistor. |
SET | 15 | I | Current-limit programming set pin for Hot Swap. A resistor is connected from positive terminal of the sensing resistor. |
TFLT | 8 | I/O | Fault timer, which runs when the device is in regular operation and there is an overcurrent condition. |
TINR | 7 | I/O | Inrush timer, which runs during the inrush operation (start-up) if the part is in current limit or power limit. |
VDD | 14 | P | Power Supply |