JAJS177F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 1 summarizes the design parameters that must be known before designing a hot swap circuit. When charging the output capacitor through the hot swap MOSFET, the FET’s total energy dissipation equals the total energy stored in the output capacitor (1/2CV2). Thus both the input voltage and Output capacitance will determine the stress experienced by the MOSFET. The maximum load current will drive the current limit and sense resistor selection. In addition, the maximum load current, maximum ambient temperature, and the thermal properties of the PCB (RθCA) will drive the selection of the MOSFET RDSON and the number of MOSFETs used. RθCA is a strong function of the layout and the amount of copper that is connected to the drain of the MOSFET. Note that the drain is not electrically connected to the ground plane and thus the ground plane cannot be used to help with heat dissipation. For this design example RθCA = 30°C/W is used, which is similar to the TPS2490 EVM. It’s a good practice to measure the RθCA of a given design after the physical PCBs are available.
Finally, it is important to understand what test conditions the hot swap needs to pass. In general, a hot swap is designed to pass both a Hot-Short and a Start into a Short, which are described in the previous section. Also, TI recommends to keep the load OFF until the hot swap is fully powered up. Starting the load early causes unnecessary stress on the MOSFET and could lead to MOSFET failures or a failure to start-up.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 18 V - 30 V |
Target UVLO Threshold | 18 V |
Maximum load current | 10 A |
Maximum Output Capacitance of the Hot swap | 330 µF |
Maximum Ambient Temperature | 55°C |
MOSFET RθCA (function of layout) | 30°C/W |
Pass Hot-Short on Output? | Yes |
Pass a Start into short? | Yes |
Is the load off until PG asserted? | Yes |
Can a hot board be plugged back in? | Yes |