over operating free-air temperature range, voltage are referenced to GND (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
| Voltage on IN | –0.3 | 20 | V |
| Voltage on OUT, EN, ILIM,
FAULT | –0.3 | 7 | V |
| Voltage from IN to OUT | –7 | 20 | V |
IO | Continuous output current | Thermally Limited | |
| Continuous
FAULT output sink current | | 25 | mA |
| Continuous ILIM output source current | | 150 | µA |
TJ | Operating junction temperature | Internally limited | |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolutemaximum- rated conditions for extended periods may affect device reliability.