JAJSIO9E March 2014 – June 2021 TPS25200
PRODUCTION DATA
The TPS25200 is designed for 2.7 V < VIN < 5 V (typical) voltage rails. While there is a VOUT clamp, it is not intended to be used to regulate VOUT at approximately 5.4 V with 6 V < VIN < 7 V. This is a protection feature only.