JAJSK66A March 2021 – March 2022 TPS2521
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input Voltage Range | IN | 2.7 | 5.7 (1) | V |
VOUT | Output Voltage Range | OUT | min (23, VIN + 20) | V | |
VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | 5 (2) | V | |
VdVdT | dVdT Capacitor Voltage Rating | dVdt | VIN + 5 V | V | |
VPGTH | PGTH Pin Voltage Range | PGTH | 5 (3) | V | |
VPG | PG Pin Voltage Range | PG | 5 (3) | V | |
VITIMER | ITIMER Pin Capacitor Voltage Rating | ITIMER | 4 | V | |
RILM | ILM Pin Resistance | ILM | 750 | 6650 | Ω |
IMAX | Continuous Switch Current, TJ ≤ 125℃ | IN to OUT | 4 | A | |
TJ | Junction temperature | –40 | 125 | °C |