JAJSD43A May 2017 – May 2017 TPS2547
PRODUCTION DATA.
The TPS2547 device is designed for a supply-voltage range of 4.5 V ≤ VIN ≤ 5.5 V. If the input supply is located more than a few inches from the device, an input ceramic bypass capacitor higher than 0.1 µF is recommended. In order to avoid drops in voltage during overcurrent and short-circuit conditions, choose a power supply rated higher than the TPS2547 current-limit setting.