JAJSCJ7 September 2016 TPS2549
PRODUCTION DATA.
The TPS2549 device is designed for a supply-voltage range of 4.5 V ≤ VIN ≤ 6.5 V. If the input supply is located more than a few inches from the device, an input ceramic bypass capacitor higher than 0.1 μF is recommended. The power supply should be rated higher than the TPS2549 current-limit setting to avoid voltage droops during overcurrent and short-circuit conditions.