JAJSCJ7 September 2016 TPS2549
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range | CS, CTL1, CTL2, CTL3, EN, FAULT, ILIM_HI, ILIM_LO, IN, OUT, STATUS | –0.3 | 7 | V | |
DM_IN, DM_OUT, DP_IN, DP_OUT | –0.3 | 5.7 | V | ||
IN to OUT | –7 | 7 | V | ||
Continuous current in SDP, CDP or client mode | DP_IN to DP_OUT or DM_IN to DM_OUT | –100 | 100 | mA | |
Continuous current in BC1.2 DCP mode | DP_IN to DM_IN | –35 | 35 | mA | |
Continuous output current | OUT | Internally limited | A | ||
I(SRC) | Continuous output source current | ILIM_HI, ILIM_LO | Internally limited | A | |
I(SNK) | Continuous output sink current | FAULT, STATUS | 25 | mA | |
CS | Internally limited | A | |||
TJ | Operating junction temperature | –40 | Internally limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2,000 | V | |
Charged-device model (CDM),per JEDEC specification JESD22-C101(2) | ±750 | ||||
IEC(3) | IEC61000-4-2 contact discharge, DP_IN and DM_IN | ±8,000 | |||
IEC61000-4-2 air discharge, DP_IN and DM_IN | ±15,000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(IN) | Supply voltage | IN | 4.5 | 6.5 | V | |
Input voltage | CTL1, CTL2, CTL3, EN | 0 | 6.5 | V | ||
DM_IN, DM_OUT, DP_IN, DP_OUT | 0 | 3.6 | V | |||
I(OUT) | Output continuous current | OUT (–40°C ≤ TA ≤ 85°C) | 3 | A | ||
Continuous current in SDP, CDP or client mode | DP_IN to DP_OUT or DM_IN to DM_OUT | –30 | 30 | mA | ||
Continuous current in BC1.2 DCP mode | DP_IN to DM_IN | –15 | 15 | mA | ||
Continuous output sink current | FAULT, STATUS | 10 | mA | |||
R(ILIM_xx) | Current limit-set resistors | 15.4 | 1000 | kΩ | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS2549 | UNIT | |
---|---|---|---|
RTE (WQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 1 | °C/W |
ψJB | Junction-to-board characterization parameter | 17.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUT – POWER SWITCH | ||||||
rDS(on) | On-resistance(1) | TJ = 25°C | 47 | 57 | mΩ | |
–40°C ≤ TJ ≤ 85°C | 47 | 72 | ||||
–40°C ≤TJ ≤ 125°C | 47 | 80 | ||||
Ilkg(OUT) | Reverse leakage current on OUT pin | VOUT = 6.5 V, VIN = VEN = 0 V, –40°C ≤ TJ ≤ 85°C, measure I(OUT) | 2 | µA | ||
OUT - DISCHARGE | ||||||
R(DCHG) | OUT discharge resistance | 400 | 500 | 630 | Ω | |
EN, CTL1, CTL2, CTL3 INPUTS | ||||||
Input pin rising logic threshold voltage | 1 | 1.35 | 2 | V | ||
Input pin falling logic threshold voltage | 0.85 | 1.15 | 1.65 | V | ||
Hysteresis(2) | 200 | mV | ||||
Input current | Pin voltage = 0 V or 6.5 V | –1 | 1 | µA | ||
CURRENT LIMIT | ||||||
IOS | OUT short-circuit current limit | R(ILIM_LO) = 210 kΩ | 205 | 255 | 305 | mA |
R(ILIM_LO) = 80.6 kΩ | 600 | 660 | 720 | |||
R(ILIM_LO) = 23.2 kΩ | 2145 | 2300 | 2455 | |||
R(ILIM_HI) = 20 kΩ | 2500 | 2670 | 2840 | |||
R(ILIM_HI) = 19.1 kΩ | 2620 | 2800 | 2975 | |||
R(ILIM_HI) = 15.4 kΩ | 3255 | 3470 | 3685 | |||
R(ILIM_HI) shorted to GND | 5500 | 7000 | 8000 | |||
SUPPLY CURRENT | ||||||
I(IN_OFF) | Disabled IN supply current | V(EN) = 0 V, V(OUT) = 0 V, –40°C ≤ TJ ≤ 85°C | 0.1 | 5 | µA | |
I(IN_ON) | Enabled IN supply current | V(CTL)1 = V(CTL2) = V(CTL3) = V(IN) | 220 | 300 | µA | |
V(CTL1) = V(CTL2) = 0 V, V(CTL3) = V(IN) | 226 | 300 | ||||
V(CTL2) = V(IN), V(CTL1) = V(CTL3) = 0 V | 150 | 220 | ||||
V(CTL1) = V(IN), V(CTL2) = V(CTL3) = 0 V | 115 | 190 | ||||
UNDERVOLTAGE LOCKOUT, IN | ||||||
V(UVLO) | IN rising UVLO threshold voltage | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(3) | TJ = 25°C | 100 | mV | |||
FAULT | ||||||
Output low voltage | I(FAULT) = 1 mA | 100 | mV | |||
Off-state leakage | V(FAULT) = 6.5 V | 2 | µA | |||
STATUS | ||||||
Output low voltage | I(STATUS) = 1 mA | 100 | mV | |||
Off-state leakage | V(STATUS) = 6.5 V | 2 | µA | |||
THERMAL SHUTDOWN | ||||||
T(OTSD2) | Thermal shutdown threshold | 155 | °C | |||
T(OTSD1) | Thermal shutdown threshold in current-limit | 135 | °C | |||
Hysteresis(3) | 20 | °C | ||||
LOAD DETECT (VCTL1 = VCTL2 = VCTL3 = VIN) | ||||||
I(LD) | IOUT load detection threshold | R(ILIM_LO) = 80.6 kΩ, rising load current | 630 | 700 | 770 | mA |
Hysteresis(3) | 50 | mA | ||||
DP_IN AND DM_IN SHORT-TO-VBUS PROTECTION | ||||||
V(OV) | Overvoltage protection trip threshold | DP_IN and DM_IN rising | 3.7 | 3.9 | 4.15 | V |
Hysteresis(3) | 100 | mV | ||||
R(DCHG_Data) | Discharge resistance after OVP | V(DP_IN) = V(DM_IN) = 5 V | 160 | 210 | 240 | kΩ |
CABLE COMPENSATION | ||||||
I(CS) | Sink current | Load = 3 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 214 | 225 | 236 | µA |
Load = 2.4 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 171 | 180 | 189 | |||
Load = 2.1 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 149 | 158 | 166 | |||
Load = 1 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 70 | 75 | 80 | |||
HIGH-BANDWIDTH ANALOG SWITCH | ||||||
R(HS_ON) | DP and DM switch on-resistance | V(DP_OUT) = V(DM_OUT) = 0 V, I(DP_IN) = I(DM_IN) = 30 mA | 2 | 4 | Ω | |
V(DP_OUT) = V(DM_OUT) = 2.4 V, I(DP_IN) = I(DM_IN) = –15 mA | 2.9 | 6 | ||||
|ΔR(HS_ON)| | Switch resistance mismatch between DP and DM channels | V(DP_OUT) = V(DM_OUT) = 0 V, I(DP_IN) = I(DM_IN) = 30 mA | 0.05 | 0.15 | Ω | |
V(DP_OUT) = V(DM_OUT) = 2.4 V, I(DP_IN) = I(DM_IN) = –15 mA | 0.05 | 0.15 | ||||
C(IO_OFF) | DP/DM switch off-state capacitance(4) | VEN = 0 V, V(DP_IN) = V(DM_IN) = 0.3 V, Vac = 0.03 VPP , f = 1 MHz |
6.7 | pF | ||
C(IO_ON) | DP/DM switch on-state capacitance(4) | V(DP_IN) = V(DM_IN) = 0.3 V, Vac = 0.03 VPP, f = 1 MHz |
10 | pF | ||
Off-state isolation(4) | VEN = 0 V, f = 250 MHz | 27 | dB | |||
On-state cross-channel isolation(4) | f = 250 MHz | 23 | dB | |||
Ilkg(OFF) | Off-state leakage current, DP_OUT and DM_OUT | VEN = 0 V, V(DP_IN) = V (DM_IN) = 3.6 V, V(DP_OUT) = V(DM_OUT) = 0 V | 0.1 | 1.5 | µA | |
BW | Bandwidth (–3 dB)(4) | R(L) = 50 Ω | 925 | MHz | ||
CHARGING DOWNSTREAM PORT DETECT | ||||||
V(DM_SRC) | DM_IN CDP output voltage | V(DP_IN) = 0.6 V, –250 µA < I(DM_IN) < 0 µA | 0.5 | 0.6 | 0.7 | V |
V(DAT_REF) | DP_IN rising lower window threshold for VDM_SRC activation | 0.36 | 0.4 | V | ||
Hysteresis(4) | 50 | mV | ||||
V(LGC_SRC) | DP_IN rising upper window threshold for VDM_SRC de-activation | 0.8 | 0.88 | V | ||
V(LGC_SRC_HYS) | Hysteresis(4) | 100 | mV | |||
I(DP_SINK) | DP_IN sink current | V(DP_IN) = 0.6 V | 40 | 75 | 100 | µA |
BC1.2 DCP MODE | ||||||
R(DPM_SHORT) | DP_IN and DM_IN shorting resistance | 125 | 200 | Ω | ||
DIVIDER3 MODE | ||||||
V(DP_DIV3) | DP_IN output voltage | 2.57 | 2.7 | 2.84 | V | |
V(DM_DIV3) | DM_IN output voltage | 2.57 | 2.7 | 2.84 | V | |
R(DP_DIV3) | DP_IN output impedance | I(DP_IN) = –5 µA | 24 | 30 | 36 | kΩ |
R(DM_DIV3) | DM_IN output impedance | I(DM_IN) = –5 µA | 24 | 30 | 36 | kΩ |
1.2-V MODE | ||||||
V(DP_1.2V) | DP_IN output voltage | 1.12 | 1.2 | 1.26 | V | |
V(DM_1.2V) | DM_IN output voltage | 1.12 | 1.2 | 1.26 | V | |
R(DP_1.2V) | DP_IN output impedance | I(DP_IN) = –5 µA | 84 | 100 | 126 | kΩ |
R(DM_1.2V) | DM_IN output impedance | I(DM_IN = –5 µA | 84 | 100 | 126 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | OUT voltage rise time | V(IN) = 5 V, C(L) = 1 µF, R(L) = 100 Ω (see Figure 32 and Figure 33) | 0.7 | 1.14 | 2 | ms |
tf | OUT voltage fall time | 0.2 | 0.35 | 0.6 | ms | |
ton | OUT voltage turnon time | V(IN) = 5 V, C(L) = 1 µF, R(L) = 100 Ω (see Figure 32 andFigure 35) | 4.15 | 6 | ms | |
toff | OUT voltage turnoff time | 1.8 | 3 | ms | ||
t(DCHG_L) | Long OUT discharge hold time (SDP, CDP, or client mode to DCP_Auto) | Time V(OUT) < 0.7 V (see Figure 34) | 1.1 | 2 | 2.9 | s |
t(DCHG_S) | Short OUT discharge hold time (DCP_Auto to SDP, CDP, or client mode) | Time V(OUT) < 0.7 V (see Figure 34) | 186 | 320 | 450 | ms |
t(IOS) | OUT short-circuit response time(1) | V(IN) = 5 V, R(SHORT) = 50 mΩ (see Figure 25) | 2 | µs | ||
t(OC_OUT_FAULT) | OUT FAULT deglitch time | Bidirectional deglitch applicable to current limit condition only (no deglitch assertion for OTSD) | 5.5 | 8 | 11.5 | ms |
tpd | Analog switch propagation delay (1) | V(IN) = 5 V | 0.14 | ns | ||
t(SK) | Analog switch skew between opposite transitions of the same port (tPHL – tPLH) (1) | V(IN) = 5 V | 0.02 | ns | ||
t(LD_SET) | Load-detect set time | V(IN) = 5 V (See Figure 27) | 120 | 210 | 280 | ms |
t(LD_RESET) | Load-detect reset time | V(IN) = 5 V (See Figure 28) | 1.8 | 3 | 4.2 | s |
t(OV_D) | DP_IN and DM_IN over-voltage protection response time | V(OUT) = 5 V (See Figure 29) | 2 | µs | ||
t(OV_D_FAULT) | DP_IN and DM_IN FAULT degltich time | V(OUT) = 5 V (See Figure 30) | 11 | 16 | 23 | ms |
VIN = 5 V |
VIN = 5 V |
A |
CTL1 = 1 | CTL2 = 1 | CTL3 = 1 |
CTL1 = 0 | CTL2 = 0 | CTL3 = 1 |
CTL1 = 1 | CTL2 = 0 | CTL3 = 0 |
VIN = 5 V |
VIN = 5 V | VCS = 2. 5 V |
VIN = 5 V |
CTL1 = 1 | CTL2 = 1 | CTL3 = 1 |
CTL1 = 0 | CTL2 = 1 | CTL3 = 0 |
R(ILIM_LO) = 80.6 kΩ |
VIN = 5 V |
VIN = 6.5 V |
Forcing a page break between ImageMatrices
R(LOAD) = 5 Ω | C(LOAD) = 150 µF | t = 1 ms/div |
R(ILIM_HI) = 80.6 kΩ | t = 2 ms/div |
R(ILIM_HI) = 19.1 kΩ | t = 4 ms/div |
R(ILIM_HI) = 19.1 kΩ | R(SHORT) = 50 mΩ | t = 1 ms/div |
R(ILIM_LO) = 80.6 kΩ | t = 1 s/div |
R(DM_OUT) = 15 kΩ | t = 4 ms/div |
R(LOAD) = 5 Ω | C(LOAD) = 150 µF | t = 1 ms/div |
R(ILIM_HI) = 19.1 kΩ | t = 4 ms/div |
R(SHORT) = 50 mΩ | t = 1 µs/div |
R(ILIM_LO) = 80.6 kΩ | t = 100 ms/div |
R(DM_OUT) = 15 kΩ | t = 1 µs/div |
R(DM_OUT) = 15 kΩ | t = 1 µs/div |