JAJSEJ1B november 2017 – july 2020 TPS254900A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device truth table (Table 8-3) lists all valid combinations for both control pins (CTL1 and CTL2), and the corresponding charging mode. The TPS254900A-Q1 device monitors the CTL inputs and transitions to the charging mode to which it is commanded.
CTL1 | CTL2 | CURRENT LIMIT SELECTED | MODE | STATUS FOR LOAD DETECT | CS FOR CABLE COMPENSATION | IMON FOR CURRENT MONITOR | FAULT REPORT | NOTES |
---|---|---|---|---|---|---|---|---|
0 | 0 | N/A | Client mode(1) | OFF | OFF | OFF | OFF | Power switch is disabled, only analog switch is on. |
0 | 1 | ILIM_LO | SDP | OFF | ON | ON | ON | Standard SDP |
1 | 0 | ILIM_LO | SDP1(2) | OFF | ON | ON | ON(3) | No OUT discharge between CDP and SDP1 for PPM |
1 | 1 | ILIM_HI | CDP(2) | ON | ON | ON | ON |