JAJSEJ1B november 2017 – july 2020 TPS254900A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range | CS, CTL1, CTL2, EN, FAULT, ILIM_HI, ILIM_LO, IN, IMON, OVP_SEL, STATUS | –0.3 | 7 | V | |
DM_OUT, DP_OUT | –0.3 | 5.7 | |||
BIAS, DM_IN, DP_IN, OUT | –0.3 | 18 | |||
Continuous current | DM_IN to DM_OUT or DP_IN to DP_OUT | –100 | 100 | mA | |
OUT | Internally limited | ||||
Continuous output source current, ISRC | ILIM_HI, ILIM_LO, IMON | Internally limited | A | ||
Continuous output sink current, ISNK | FAULT, STATUS | 25 | mA | ||
CS | Internally limited | A | |||
Operating junction temperature, TJ | –40 | Internally limited | °C | ||
Storage temperature,Tstg | –65 | 150 | °C |