JAJSRT9 October 2023 TPS25730
PRODUCTION DATA
The VIN_3V3 input is the main supply of the TPS25730 device. The VIN_3V3 switch (see Power Management) is a uni-directional switch from VIN_3V3 to LDO_3V3, not allowing current to flow backwards from LDO_3V3 to VIN_3V3. This switch is on when the 3.3-V supply is available and the dead-battery flag is cleared. The recommended capacitance CVIN_3V3 (see Recommended Capacitance) must be connected from the VIN_3V3 pin to the GND pin).