JAJSRT9 October 2023 TPS25730
PRODUCTION DATA
The sink current is configured according to the table below. The configuration sets Operating and Maximum Current in the USB PD request message. The Operating Current is defined as the the current required for the sink to be functional. The Maximum Current is defined as the maximum current the sink may use. The Operating and Maximum Current can be the same if the Operational Current is the maximum current required for the sink to be functional. The Capabilities Mismatch bit is set when the PD Source Capabilities do not meet the Operating Current. When the Operating Current is set to 0 A the Capability Mismatch bit is not set.
ADCIN3 | ADCIN4 | Operating Current | Maximum Current |
---|---|---|---|
0 | 0 | 0 | 1.5 A |
0 | 1 | 0 | 3 A |
0 | 2 | 0 | 4 A |
0 | 3 | 0 | 5 A |
0 | 4 | 0.5 A | 1.5 A |
0 | 5 | 0.5 A | 3 A |
0 | 6 | 0.5 A | 4 A |
0 | 7 | 0.5 A | 5 A |
1 | 0 | 1 A | 1.5 A |
1 | 1 | 1 A | 3 A |
1 | 2 | 1 A | 4 A |
1 | 3 | 1 A | 5 A |
1 | 4 | 1.5 A | 1.5 A |
1 | 5 | 1.5 A | 3 A |
1 | 6 | 1.5 A | 4 A |
1 | 7 | 1.5 A | 5 A |
2 | 1 | 2 A | 3 A |
2 | 2 | 2 A | 4 A |
2 | 3 | 2 A | 5 A |
2 | 5 | 2.5 A | 3 A |
2 | 6 | 2.5 A | 4 A |
2 | 7 | 2.5 A | 5 A |
3 | 1 | 3 A | 3 A |
3 | 2 | 3 A | 4 A |
3 | 3 | 3 A | 5 A |
3 | 6 | 3.5 A | 4 A |
3 | 7 | 3.5 A | 5 A |
4 | 2 | 4 A | 4 A |
4 | 3 | 4 A | 5 A |
4 | 7 | 4.5 A | 5 A |
5 | 3 | 5 A | 5 A |