JAJSRT9 October 2023 TPS25730
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN_3V3, VBUS | ||||||
VVBUS_UVLO | VBUS UVLO threshold | rising | 3.6 | 3.9 | V | |
falling | 3.5 | 3.8 | ||||
hysteresis | 0.1 | |||||
VVIN3V3_UVLO | Voltage required on VIN_3V3 for power on | rising, VVBUS = 0 | 2.56 | 2.66 | 2.76 | V |
falling, VVBUS = 0 | 2.44 | 2.54 | 2.64 | |||
hysteresis | 0.12 | |||||
LDO_3V3, LDO_1V5 | ||||||
VLDO_3V3 | Voltage on LDO_3V3 | VVIN_3V3 = 0 V, 10 µA ≤ ILOAD ≤ 18 mA, VBUS ≥ 3.9 V | 3.0 | 3.4 | 3.6 | V |
RLDO_3V3 | Rdson of VIN_3V3 to LDO_3V3 | ILDO_3V3 = 50 mA | 1.4 | Ω | ||
VLDO_1V5 | Voltage on LDO_1V5 | up to maximum internal loading condition | 1.49 | 1.5 | 1.65 | V |