JAJSCO2 November 2016 TPS25810-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage, V | IN1, IN2, AUX, EN, CHG, CHG_HI, REF, OUT, LD_DET, FAULT, CC1, CC2, UFP, POL, AUDIO, DEBUG | –0.3 | 7 | V |
REF_RTN | Internally connected to GND | V | ||
Pin positive source current, ISRC | OUT, REF, CC1, CC2 | Internally limited | A | |
Pin positive sink current, ISNK | OUT (while applying VBUS) | 5 | A | |
CC1, CC2 (while applying VCONN) | 1 | A | ||
LD_DET, FAULT, UFP, POL, AUDIO, DEBUG | Internally limited | mA | ||
Operating junction temperature, TJ | –40 | 180 | °C | |
Storage temperature range, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD)(1) | Electrostatic discharge | Human-body model (HBM), per per AEC Q100-002(2) | ±2 000 | V | |
Charged-device model (CDM), per per AEC Q100-011 | ±500 | ||||
61000-4-2 contact discharge, CC1 and CC2(3) IEC | ±8 000 | ||||
IEC 61000-4-2 air discharge, CC1 and CC2(3) | ±15 000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Supply voltage | IN1 | 4.5 | 6.5 | V | |
IN2 | 4.5 | 5.5 | ||||
AUX | 2.9 | 5.5 | ||||
VI | Input voltage | EN, CHG, CHG_HI | 0 | 5.5 | V | |
VIH | High-level input voltage | EN, CHG, CHG_HI | 1.17 | V | ||
VIL | Low-level voltage | EN, CHG, CHG_HI | 0.63 | V | ||
VPU | Pullup voltage | Used on LD_DET, FAULT, UFP, POL, AUDIO, DEBUG | 0 | 5.5 | V | |
ISRC | Positive source current | OUT | 3 | A | ||
CC1 or CC2 when supplying VCONN | 250 | mA | ||||
ISNK | Positive sink current (10 ms moving average) | LD_DET, FAULT, UFP, POL, AUDIO, DEBUG | 10 | mA | ||
ISNK_PULSE | Positive repetitive pulse sink current | LD_DET, FAULT, UFP, POL, AUDIO, DEBUG | Internally limited | mA | ||
RREF | Reference resistor | 98 | 100 | 102 | kΩ | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS25810-Q1 | UNIT | |
---|---|---|---|
RVC (WQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 39.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 13 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 13 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUT – POWER SWITCH | ||||||
rDS(on) | On-resistance(1) | TJ = 25°C, IOUT = 3 A | 34 | 37 | mΩ | |
–40°C ≤ TJ ≤ 85°C, IOUT = 3 A | 34 | 46 | ||||
–40°C ≤ TJ ≤ 125°C, IOUT = 3 A | 34 | 55 | ||||
IREV | OUT to IN reverse leakage current | VOUT = 6.5 V, VIN1 = VEN = 0 V, –40°C ≤ TJ ≤ 85°C, IREV is current out of IN1 pin |
0 | 3 | µA | |
OUT – CURRENT LIMIT | ||||||
IOS | Short circuit current limit (1) | VCHG = 0 V or VCHG = VAUX and VCHG_HI = 0 V | 1.58 | 1.7 | 1.82 | A |
3.16 | 3.4 | 3.64 | ||||
RREF = 10 Ω | 7 | |||||
OUT – DISCHARGE | ||||||
Discharge resistance | VOUT = 4 V, UFP signature removed from CC lines, time < tw_DCHG | 400 | 500 | 600 | Ω | |
Bleed discharge resistance | VOUT = 4 V, No UFP signature on CC lines, time > tw_DCHG | 100 | 150 | 250 | kΩ | |
REF | ||||||
VO | Output voltage | 0.78 | 0.8 | 0.82 | V | |
IOS | Short circuit current | RREF = 10 Ω | 9.5 | 15.3 | µA | |
FAULT | ||||||
VOL | Output low voltage | IFAULT = 1 mA | 350 | mV | ||
IOFF | Off-state leakage | VFAULT = 5.5 V | 1 | µA | ||
LD_DET | ||||||
VOL | Output low voltage | ILD_DET = 1 mA | 350 | mV | ||
IOFF | Off-state leakage | VLD_DET = 5.5 V | 1 | µA | ||
ITH | OUT sourcing, rising threshold current for load detect | 1.8 | 1.95 | 2.1 | A | |
Hysteresis(2) | 125 | mA | ||||
CC1, CC2 – VCONN POWER SWITCH | ||||||
rDS(on) | On-resistance | TJ = 25°C, IOUT = 250 mA | 365 | 420 | mΩ | |
–40°C ≤ TJ ≤ 85°C, IOUT = 250 mA | 365 | 530 | ||||
–40°C ≤ TJ ≤ 125°C, IOUT = 250 mA | 365 | 600 | ||||
CC1, CC2 – VCONN POWER SWITCH – CURRENT LIMIT | ||||||
IOS | Short-circuit current limit(1) | 300 | 355 | 410 | mA | |
RREF = 10 Ω | 800 | |||||
CC1, CC2 – CONNECT MANAGEMENT – DANGLING ELECTRONICALLY MARKED CABLE MODE | ||||||
ISRC | Sourcing current on the pass-through CC Line | 0 V ≤ VCCx ≤ 1.5 V | 64 | 80 | 96 | µA |
Sourcing current on the Ra CC line | 0 V ≤ VCCx ≤ 1.5 V | 64 | 80 | 96 | ||
CC1, CC2 – CONNECT MANAGEMENT – ACCESSORY MODE | ||||||
ISRC | CCx sourcing current (CC2 – audio, CC1-debug) |
0 V ≤ VCCx ≤ 1.5 V | 64 | 80 | 96 | µA |
CCx sourcing current (CC1 – audio, CC2-debug) (2) |
0 V ≤ VCCx ≤ 1.5 V | 0 | ||||
CC1, CC2 – CONNECT MANAGEMENT – UFP MODE | ||||||
ISRC | Sourcing current with either IN1 or IN2 in UVLO | 0 V ≤ VCCx ≤ 1.5 V VIN1 < VTH_UVLO_IN1 or VIN2 < VTH_UVLO_IN2 |
64 | 80 | 96 | µA |
ISRC | Sourcing current | VCHG = 0 V and VCHG_HI = 0 V 0 V ≤ VCCx ≤ 1.5 V |
75 | 80 | 85 | µA |
VCHG = VAUX and VCHG_HI = 0 V 0 V ≤ VCCx ≤ 1.5 V |
170 | 180 | 190 | |||
VCHG = VAUX and VCHG_HI = VAUX
0 V ≤ VCCx ≤ 2.45 V |
312 | 330 | 348 | |||
UFP, POL, AUDIO, DEBUG | ||||||
VOL | Output low voltage | ISNK_PIN = 1 mA | 250 | mV | ||
IOFF | Off-state leakage | VPIN = 5.5 V | 1 | µA | ||
EN, CHG, CHG_HI – LOGIC INPUTS | ||||||
VTH | Rising threshold voltage | 0.925 | 1.15 | V | ||
VTH | Falling threshold voltage | 0.65 | 0.875 | V | ||
Hysteresis(2) | 50 | mV | ||||
IIN | Input current | VEN = 0 V or 6.5 V | –0.5 | 0.5 | µA | |
OVERTEMPERATURE SHUTDOWN | ||||||
TTH_OTSD2 | Rising threshold temperature for device shutdown | 155 | °C | |||
Hysteresis(2) | 20 | °C | ||||
TTH_OTSD1 | Rising threshold temperature for OUT/ VCONN switch shutdown in current limit | 135 | °C | |||
Hysteresis(2) | 20 | °C | ||||
IN1 | ||||||
VTH_UVLO_IN1 | Rising threshold voltage for UVLO | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(2) | 100 | mV | ||||
IIN1(DIS) | Disabled supply current | VEN = 0 V, –40°C ≤ TJ ≤ 85°C | 1 | µA | ||
IIN1(CC_OPEN) | Enabled supply current with CC lines open | –40°C ≤ TJ ≤ 85°C | 1 | µA | ||
IIN1(Ra) | Enabled supply current with accessory or dangling electronically marked cable signature on CC lines | 2 | µA | |||
IIN1(Rd) | Enabled supply current with UFP attached | VCHG = 0 V, or VCHG = VAUX and VCHG_HI = 0 V | 75 | 100 | µA | |
85 | 110 | |||||
IN2 | ||||||
VTH_UVLO_IN2 | Rising threshold voltage for UVLO | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(2) | 100 | mV | ||||
IIN2(DIS) | Disabled supply current | VEN = 0 V, –40°C ≤ TJ ≤ 85°C | 1 | µA | ||
IIN2(CC_OPEN) | Enabled supply current with CC lines open | –40°C ≤ TJ ≤ 85°C | 1 | µA | ||
IIN2(Ra) | Enabled supply current with accessory or dangling electronically marked cable signature on CC lines | 2 | µA | |||
IIN2(Rd) | Enabled supply current with UFP signature on CC lines (Includes IN current that provides the CC output current to the UFP Rd resistor) |
VCHG = 0 V, 0 V ≤ VCCx ≤ 1.5 V | 98 | 110 | µA | |
VCHG = VIN and VCHG_HI = 0 V, 0 V ≤ VCCx ≤ 1.5 V | 198 | 215 | ||||
0 V ≤ VCCx ≤ 2.45 V | 348 | 373 | ||||
AUX | ||||||
VTH_UVLO_AUX | Rising threshold voltage for UVLO | 2.65 | 2.75 | 2.85 | V | |
Hysteresis(2) | 100 | mV | ||||
IAUX(DIS) | Disabled supply current | VEN = 0 V, –40°C ≤ TJ ≤ 85°C | 1 | µA | ||
IAUX(CC_OPEN) | Enabled internal supply current with CC lines open | –40°C ≤ TJ ≤ 85°C | 0.7 | 3 | µA | |
IAUX(Ra) | Enabled supply current with accessory or dangling active cable signature on CC lines | 140 | 185 | µA | ||
IAUX(Rd_noIN) | Enabled supply current with UFP termination on CC lines and with either IN1 or IN2 in UVLO | VIN1 < VTH_UVLO_IN1 or VIN2 < VTH_UVLO_IN2 | 145 | 190 | µA | |
IAUX(Rd) | Enabled supply current with UFP termination on CC lines | 55 | 82 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUT – POWER SWITCH | ||||||
tr | Output-voltage rise time | VIN1 = 5 V, CL = 1 µF, RL = 100 Ω (measured from 10% to 90% of final value) | 1.2 | 1.8 | 2.5 | ms |
tf | Output-voltage fall time | 0.35 | 0.55 | 0.75 | ms | |
ton | Output-voltage turnon time | VIN1 = 5 V, CL = 1 µF, RL = 100 Ω | 2.5 | 3.5 | 5 | ms |
toff | Output-voltage turnoff time | 2 | 3 | 4.5 | ms | |
OUT – CURRENT LIMIT | ||||||
tios | Current-limit response time to short circuit | VIN1 – VOUT = 1 V, RL = 10 mΩ, see Figure 1 | 1.5 | 4 | µs | |
FAULT | ||||||
tDEGA | Asserting deglitch due to overcurrent | 5.5 | 8.2 | 10.7 | ms | |
tDEGA(OC) | Asserting deglitch due to overtemperature in current limit(1) | 0 | ms | |||
tDEGA(OT) | Deasserting deglitch | 5.5 | 8.2 | 10.7 | ms | |
LD_DET | ||||||
tDEGA | Asserting deglitch | 45 | 65 | 85 | ms | |
tDEGD | Deasserting deglitch | 1.45 | 2.15 | 2.9 | s | |
OUT – DISCHARGE | ||||||
RDCHG discharge time | VOUT = 1 V, time ISNK_OUT > 1 mA after UFP signature removed from CC lines | 39 | 65 | 96 | ms | |
CC1, CC2 - VCONN POWER SWITCH | ||||||
tr | Output voltage rise time | VIN2 = 5 V, CL = 1 µF, RL = 100 Ω (measured from 10% to 90% of final value) | 0.15 | 0.25 | 0.35 | ms |
tf | Output voltage fall time | 0.18 | 0.22 | 0.26 | ms | |
ton | Output voltage turnon time | VIN2 = 5 V, CL = 1 µF, RL = 100 Ω | 1 | 1.5 | 2 | ms |
toff | Output voltage turnoff time | 0.3 | 0.4 | 0.55 | ms | |
CC1, CC2 – VCONN POWER SWITCH – CURRENT LIMIT | ||||||
tres | Current limit response time to short circuit | VIN2 – VCONN = 1 V, R = 10 mΩ, see Figure 1 | 1 | 3 | µs | |
UFP, POL, AUDIO, DEBUG | ||||||
tDEGR | Asserting deglitch | 100 | 150 | 200 | ms | |
tDEGF | Deasserting deglitch | 7.9 | 12.5 | 17.7 | ms |
Device = Disabled; (VOUT – VIN) = 6. 5V |
VAUX = 5 V |