JAJSHI6G June 2018 – July 2021 TPS25830-Q1 , TPS25831-Q1
PRODUCTION DATA
The TPS2583x-Q1 has two pins, CC1 and CC2 that serve to detect an attachment to the port and resolve cable orientation. These pins are also used to establish current broadcast to a valid UFP and configure VCONN.
Table 10-7 lists TPS2583x-Q1 response to various attachments to its port.
TPS2583x-Q1 TYPE-C PORT | CC1 | CC2 | TPS2583x-Q1 RESPONSE(1) | |||||
---|---|---|---|---|---|---|---|---|
BUCK REGULATOR | LS_GD | VCONN On CC1 or CC2(4) | POL | LD_DET | ||||
Nothing Attached | OPEN | OPEN | OFF | OFF | NO | Hi-Z | Hi-Z | |
UFP Connected | Rd | OPEN | ON | ON | NO | Hi-Z | LOW | |
UFP Connected | OPEN | Rd | ON | ON | NO | LOW | LOW | |
Powered Cable/No UFP Connected | OPEN | Ra | OFF | OFF | NO | Hi-Z | Hi-Z | |
Powered Cable/No UFP Connected | Ra | OPEN | OFF | OFF | NO | Hi-Z | Hi-Z | |
Powered Cable/UFP Connected | Rd | Ra | ON | ON | CC2 | Hi-Z | LOW | |
Powered Cable/UFP Connected | Ra | Rd | ON | ON | CC1 | LOW | LOW | |
Debug Accessory Connected(3) | Rd | Rd | OFF | OFF | NO | Hi-Z | Hi-Z | |
Audio Adapter Accessory Connected(3) | Ra | Ra | OFF | OFF | NO | Hi-Z | Hi-Z |