JAJSHI6G June 2018 – July 2021 TPS25830-Q1 , TPS25831-Q1
PRODUCTION DATA
The TPS2583x-Q1 integrates OVP and short to battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V, and can protect upstream processor or Hub data line when overvoltage or short to battery condition occurs. Refer to Figure 9-5 for short to battery test setup.
For more detailed TPS2583x-Q1 Short to Battery consideration and test report, please refer to the TPS2583x-Q1 and TPS2584x-Q1 Short-to- Battery Application Application Report.
The TPS2583x-Q1 also integrates IEC ESD cell on CC1, CC2, DP_IN and DM_IN pins.